Storekeyboard_arrow_right Load Cells keyboard_arrow_right LMD
hand grip strength measurement  how to measure hand grip strength
LMD500

Hand Gripper

1 Products
settings
Item Number
Load Capacity
Height In Inches
Length In Inches
Width In Inches
Output Type
Connection Type
# Of Bridges/channels
Connector Type
Load Directions
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
300 lb
1.73
2.78
0.63
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Compression
200 F
-60 F
18 VDC
0.25 %RO
350 Ohm
IP40
2024-T4
LMD500 , 300 lb , Compression Hand Grip Load Cell , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
0.225
N

Medical Load Cell (How to Measure Hand Grip Strength?)

The LMD500 Medical Load Cell (Hand Gripper) offers a unique solution for Medical Applications. From its lightweight aluminum design, to its easy installation, the LMD500 Medical Load Cell (Hand Gripper) offers a great hand grip strength measurement system with impressive tolerances.


As a part of the custom engineered products, the Medical Load Cell  can be embedded in digital hand dynamometer for grip strength measurement and captures the many capabilities FUTEK offers its customers.  Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.


For those looking for a complete instrument to measure hand grip strength solution, FUTEK can provide both signal-conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LMD Series is also available with TEDS / IEEE1451.4 option.

instrument hand grip strength measurement how to measure hand grip strength measure hand grip
instrument hand grip strength measurement how to measure hand grip strength measure hand grip
instrument hand grip strength measurement how to measure hand grip strength measure hand grip
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.