LMD300 play_arrowQSH01146

Pinch Force Sensor

LMD300 , 50 lb , Pinch Sensor , Material - 2024-T4 , Non-Magnetic , 28 Awg 4 Conductor Braided Shielded Clear PVC , 30 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LMD300
LMD300
LMD300
Description
Medical Load Cell

The LMD300 Medical Load Cell offers an ideal solution for both Automotive and Medical Applications. From its lightweight aluminum design, to its versatile application range, the LMD300 Medical Load Cell offers a great measurement system with impressive tolerances.

As a recent custom engineered product, the Medical Load Cell captures the many capabilities FUTEK offers its customers. Similar to our entire Load Cell product line, this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for Automotive or Medical Applications
  • Slim Design
  • Strain Gauge Based
  • Compression
  • Weight: 0.7 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LMD Series is also available with TEDS / IEEE1451.4 option.

Features
  • Ideal for automotive or medical applications
  • Slim design
  • Strain gauge based
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
200
% of R.O.
Capacity
1
50
lbs
Nonlinearity
1
-0.5
0.5
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer