Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCB keyboard_arrow_right LCB450Filter
SPECIAL x
CUSTOM SPECIAL

Fatigue Rated Rod End Load Cell

Model LCB450 is a High Capacity Load Cell (Rod End) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB450 High Capacity Load Cell (Rod End) model has male/female threads and Bendix Receptacle. It uses 17-4 Stainless Steel and weighs approximately 20 oz. This model is well suited for the mid range to high range capacity requirements (5,000 lb – 20,000 lb). For any applications that require a lower capacity range, please refer to the LCB200 and LCB400. This High Capacity Load Cell (Rod End) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, and Deflection of 0.001” nominal. 

LCB450
LCB450
LCB450
LCB450
LCB450
Model Features
Capacities
View Options
5000 lbs
IP64
Yes
10000 lbs
IP64
Yes
20000 lbs
IP64
Yes
20000 lbs
IP65
No
Support Documents
Resources
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer