Model LCB200 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB200 Rod End Load Cell (Tension/Compression) model has male/female threads, built from robust 17-4PH Stainless Steel, and weighs approximately 3.5 oz. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500
This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.001” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in US, and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 1000 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 250 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Capacity | 1 | 3000 | lbs | ||
Rated Output | 1 | 3 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -45 | 200 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |