LCB200 play_arrowTPS01003

In Line Rod End Load Cell

LCB200 , 3000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , 3/8-24-Thread , Z540 Tension and Compression 5 pt Calibration , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long , Binder Connector , & IHH500
Listed price is in U.S. currency and subject to verification along with availability
support rod with force sensor LCB200
support rod with force sensor LCB200
LCB200
LCB200
Description

Rod End Load Cell (Tension/Compression) 

Model LCB200 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB200 Rod End Load Cell (Tension/Compression) model has male/female threads, built from robust 17-4PH Stainless Steel, and weighs approximately 3.5 oz. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500

This Rod End Load Cell (Support Rod with Force Sensor) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.001” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Incredibly fast
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Support Documents
Resources
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
3000
lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer