Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCB
LCB400

Rod End Load Cell

5 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Environmental Conditions
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
3000 lb
Tension & Compression
3/4-16
4.3
2.2
1.5
1.5
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
VDC
IP64
17-4 PH S.S.
No
No
1
1.0625
No
Y
1000 lb
Tension & Compression
3/4-16
4.3
2.2
1.5
1.5
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mV/V
IP64
2024-T4
No
No
1
0.4375
Yes
N
3000 lb
Tension & Compression
3/4-16
4.3
2.2
1.5
1.5
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mV/V
IP64
17-4 PH S.S.
No
No
1
1.0625
Yes
N
10000 lb
Tension & Compression
3/4-16
4.3
2.2
1.5
1.5
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mV/V
IP64
17-4 PH S.S.
No
No
1
1.0625
Yes
N
10000 lb
Tension & Compression
3/4-16
4.3
2.2
1.5
1.5
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mV/V
IP65
Water Resistance
17-4 PH S.S.
1
1.0625
Yes
Y

Model LCB400 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB400 Rod End Load Cell (Tension/Compression) model has male/female threads, uses a lightweight 2024 Aluminum for lower capacities and a robust 17-4 Stainless Steel for the higher capacities. This model is well suited for the mid range to high range capacity requirements (1,000 lb – 10,000 lb). For any applications that require a higher capacity range, please refer to the LCB450.


LCB400
LCB400
LCB400
LCB400
LCB400
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer