The Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 1”, the LRF350 Low Profile Tension & Compression Load Cell is a great selection for tight spaces. The Standard LRF350 Low Profile Tension & Compression Load Cell model has female/female threads, 2024 Aluminum construction (150 - 300 lb) or 17-4 stainless steel (500 – 1,000 lb). It is well suited for high capacity requirements and for any applications that require a lower capacity range, please refer to the LRF300 or LRF325.
With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.003” to 0.006” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 500 | lbs | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.1 | 0.1 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -45 | 200 | F | |
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F |