LSB200 play_arrowQSH02188

Miniature S-Beam Jr. Load Cell

LSB200 , 1 lb , JR S-Beam Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , Overload Protection , Vacuum Compatible/Low Outgassing , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description
This Miniature Jr. S Beam Load Cell has become one of the signature products in the FUTEK Load Cell Series and is capable of servicing numerous applications and is used industry-wide.  One industry the LSB200 is often used in is the Medical Industry where it has been commonly used in Medical Bag Weighing Applications as well as automated feedback control and inline processing applications. This product offers a perfect mixture of size, accuracy and the assurance of an overload protection feature making this one of our most sought-after models. With a height of only 0.75 in, the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is also available with a brand new USB Digital Interface with 16 bits resolution.Check out the new version of the LSB200, LSB205 miniature load cell.
Features
  • Miniature size: height of only 0.75 in [19 mm];
  • Up to 10x overload protection in Tension and Compression;
  • Lightweight force sensor;
  • Nonlinearity ±0.1% of Rated Output or better;
  • Loads up to 1000 grams [35 oz].
Videos
video
Application Focus: Endurance Testing
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
1
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Alternative Models
QSH02168
LSB201 , 5 lb , S-Beam Jr.™ Load Cell 2.0 , Material - 17-4 PH S.S. , M3x0.5-Thread , Overload Protection , Vacuum Compatible/Low Outgassing , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 5 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.