The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB302 S Beam Load Cell model has male threads, comes in Anodized Aluminum construction (25 lbs – 300 lbs), and a 4 Pin Lemo Receptacle. It is also available in metric threads.
The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 150 | kOhm | ||
Excitation | 1 | 1 | 20 | Vdc | |
Input Resistance | 1 | 1000 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 1000 | % of R.O. | ||
Capacity | 1 | 100 | lbs | ||
Hysteresis | 1 | -0.05 | 0.05 | % of R.O. | |
Nonlinearity | 1 | -0.05 | 0.05 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -40 | 176 | F | |
Temperature Shift Span | 1 | % of Load/F | |||
Temperature Shift Zero | 1 | % of R.O./F | |||
Zero Balance | 1 | -1 | 1 | % of R.O. |