Model LCM350 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM350 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 2.77” and a diameter of 0.96”. You will also find options for external matched output or a Teflon cable readily available. For more capacity options please see the LCM300, LCM325, or LCM375.
The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM350 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 5000 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -45 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |