Model LCM525 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM525 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 4 Pin Micro Receptacle for a quick disconnect cable. You will also find options for external matched output and metric threads readily available.
The LCM525 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.001” nominal. The standard LCM525 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping.
For more capacity options, please see the LCM500 or LCM550 models.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 20000 | lbs | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Output Symmetry | 1 | -5 | 5 | % of R.O. | |
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -45 | 200 | F | |
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |