Model LTH350 is a Through Hole Donut/Washer Load Cell built for press or inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/4" [6.5 mm] to 5/8" [16.1 mm], as well as a 4 Pin Micro Receptacle for simplified assembly. You will also find options for external matched output readily available.
The Donut Load Cell offers high accuracy and high stiffness. It has nonlinearity of ±0.5%, deflection of 0.002” [0.05 mm] nominal and operating temperature of -60 to 200° F [15 to 75° C]. The standard LTH350 Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 150 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 100 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.5 | 0.5 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 1.5 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F |