LTH350 play_arrowFSH04581

Donut/Through Hole Load Cell

LTH350 , 5000 lb , Through Hole Donut/Washer Load Cell , 1/4" [6.35 mm] ID , Material - 17-4 PH S.S. , RoHS Compliant , 4 Pin Micro Receptacle
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LTH350 is a Donut Load Cell built for Press or Inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/4" and up, as well as a 4 Pin Micro Receptacle for a quick disconnect cable. You will also find options for external matched output readily available. You will also find options for external matched output readily available. The Donut Load Cell offers high accuracy and high stiffness. It has a Nonlinearity of ±0.5%, Deflection of 0.002” nominal, and Operating temperature of -60° F to 200° F. The standard LTH350 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

Features
  • Fast response time
  • Robust strain relief
  • Compatible in load washer applications
  • Offered in a variety of capacities and inner diameters
  • Low power consumption
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
5000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
SHUNT RESISTOR 100 KOHM 1/4 W ±0.1%
ZCC200 Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 Cable Assembly , 30 ft [9.1 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500 w/ TEDS (IEEE1451.4) , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500/USB520 , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates USB215/USB220 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IAA100/IAA200 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
Alternative Models
FSH04860
LTH350 , 5000 lb , Through Hole Donut/Washer Load Cell , 1/4" [6.35 mm] ID , IP67 Rated , Material - 17-4 PH S.S. , RoHS Compliant , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.