LTH500 play_arrowFSH04031

Donut/Through Hole Load Cell

LTH500 , 15000 lb , Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Listed price is in U.S. currency and subject to verification along with availability
Description
Application Use
The LTH500 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.  

Design/Technical Features
The LTH500's compact dimensions, light weight, and flexible inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.

A durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.002 in (0.05 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and features a 4-pin micro connector which simplifies installation while enhancing durability and IP rating.

Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK. A customized version of the LTH family of sensors resides in Nasa’s Curiosity Mars rover. Manufactured by FUTEK in 2008, it continues to provide accurate drilling force measurements in extreme Martian conditions.
Features
  • Small footprint: only 1.00” (25.4 mm) height and 2.90” (75.7 mm) outer diameter
  • Lightweight: 26 oz (737 g)
  • Flexible Internal Diameter: from 1/8” (3.4 mm) to 1 1/4” (32.2 mm)
  • Dynamic response: exceptional low deflection and high natural frequency
  • Energy efficient: 700 Ohm bridge resistance 
  • Wide Capacity range: from 15,000 (66723 N) to 50,000 lbs (222400 N)
  •  Detachable Cable: Integrated 4-position micro receptacle for easy connection and disconnection
  • IP67 Rating: withstand submersion in one meter of water for up to 30 minutes.
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
15000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
IDA100/QIA121 System Cable Connector Assembly , 6 Pin Bendix (PT06A-10-6S-SR) to 4 Pin Lemo (FGG.0B.304.CLAD35) & 2 Pin Lemo (PHG.0B.302.CLLD42), 2x 29 Awg 4 Conductor Spiral Shielded , 6.5 ft (2 m) Long
ZCC939, 15 ft Long , 4 Pin Right Angle Lemo FHG.0B.304.CLAD35 to Cable Assembly, CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, (Connector orientation cannot be ensured)
ZCC940, 15 ft Long, 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly, CC4 Connection , Material - PVC, 28 Awg 4 Conductors , Braided Shielded
ZCC940 , 100 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, RoHS Compliant
ZCC940 , 30 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
ZCC940, 4 Pin Lemo FGG.0B.304.CLAD (CC4) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded PVC Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
ZCC940, 4 Pin Lemo FGG.0B.304.CLAD (CC4) to Binder Male Plug 99 5129 00 12, Braided Shielded PVC Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC940 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 12 Pin Hirose , Mates USB215/USB220 , Braided Shielded PVC Cable , RoHS Compliant
ZCC940 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 4 Position Terminal Block , Braided Shielded PVC Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC940 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
ZCC940 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 10 Pin Hirose with TEDS (IEEE 1451.4) , Mates USB225 Pro Elite , Braided Shielded PVC Cable , RoHS Compliant
Alternative Models
FSH04686
LTH500 , 15000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.