Storekeyboard_arrow_right Load Cells keyboard_arrow_right LTH keyboard_arrow_right LTH900Filter
No Filters Selected

Low Profile Compression Donut/Thru Hole Load Cell

Low Profile Load Cell (High Capacity)

Model LTH900 is a Low Profile Load Cell (High Capacity) built for Press, or Inline compression applications. The standard LTH900 Low Profile Load Cell (High Capacity) model has a very robust construction available in 17-4 Stainless Steel and a High Capacity Dual Bridge. You will also find option for external matched output readily available.

The Low Profile Load Cell (High Capacity) offers high accuracy. It has Nonlinearity of ±0.2% and Operating temperature of -60° F to 200° F. The standard LTH900 Low Profile Load Cell (High Capacity) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 85 lbs
  • High Capacity Dual Bridge
  • 600,000 lbs Capacity
  • V-Cal Compatibility
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LTH Series is also available with TEDS / IEEE1451.4 option.

LTH900
Model Features
Capacities
View Options
There is no data for this filter
Support Documents
Resources
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer