Model LCF501 Pancake Load Cell (Fatigue Rated) is the fatigue rated version of the LCF500. Similar to the LCF500, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF501 Pancake Load Cell (Fatigue Rated) is available in 17-4 Stainless Steel ranging from 12,500 lbs to 25,000 lbs with options for Metric Threads and Amplified Version readily available.
The Pancake Load Cell (Fatigue Rated) uses metal foil strain gauge technology, great accuracy. It has Nonlinearity of ±0.1%, an operating temperature ranging from -60°F to 200°F, and Deflection of 0.001” to 0.0015” nominal. The standard LCF501 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the US.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
Excitation | 1 | 1 | 20 | Vdc | |
2 | 1 | 20 | Vdc | ||
Input Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | |||
2 | 500 | ||||
Safe Overload | 1 | 150 | |||
2 | 150 | ||||
Capacity | 1 | 25000 | lbs | ||
2 | 25000 | lbs | |||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
2 | -0.2 | 0.2 | % of R.O. | ||
Nonlinearity | 1 | -0.1 | 0.1 | % of R.O. | |
2 | -0.1 | 0.1 | % of R.O. | ||
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
2 | -0.02 | 0.02 | % of R.O. | ||
Output Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Rated Output | 1 | 4 | mV/V nom. | ||
2 | 4 | mV/V nom. | |||
Compensated Temperature | 1 | 60 | 160 | ||
2 | 60 | 160 | |||
Operating Temperature | 1 | -60 | 200 | ||
2 | -60 | 200 | |||
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
2 | -0.002 | 0.002 | % of Load/F | ||
Temperature Shift Zero | 1 | -0.001 | 0.001 | % of R.O./F | |
2 | -0.001 | 0.001 | % of R.O./F | ||
Zero Balance | 1 | -1 | 1 | % of R.O. | |
2 | -1 | 1 | % of R.O. |