TDF600 play_arrowFSH04070

Flange-to-Square Reaction Torque Sensor

TDF600, 2400 in-lb, Reaction Torque w/ Flange to Sq., RoHS Compliant, Material - 17-4 PH S.S., 1/2-Sq. Drive, 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF600 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover.

The standard TDF600 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF600 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.


TDF Reaction Torque Sensors are frequently used as auditing and torque wrench calibration tools.  If you are wondering how to calibrate a torque wrench, FUTEK’s TDF Torque Sensor can be utilized to verify the precision of a torque wrench. FUTEK is equipped with A2LA accredited calibration lab to support critical applications related to torque wrench calibration tools. 


Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Stainless-steel construction
  • Strain gauge based
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2400
in-lb
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.002
0.002
% of Load/F
Temperature Shift Zero
1
-0.002
0.002
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
SHUNT RESISTOR 100 KOHM 1/4 W ±0.1%
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12, Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC950, System Cable , 15 ft [4.6 m] Long, 6 Pin Bendix PT06A-10-6S-SR (CC1) to 12 Pin Hirose , Mates sensor to USB215/USB220 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC950 System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 4 Position Terminal Block (for IAA100/IAA200) , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.