QMA114 play_arrowQSH01032

Custom Dual-Axis Load Cell

QMA114 , Ch Fx: 500 N;Ch Fy: 500 N; , Custom Dual-Axis Load Cell , Material - 17-4 PH S.S. , 4 Pin Microtech Receptacle DR-4S-4
Listed price is in U.S. currency and subject to verification along with availability
Description

QMA114 Custom Dual-Axis Load Cell

Features
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
15
Vdc
Fy-1
1
15
Vdc
Input Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Capacity
Fx-1
500
N
Fy-1
500
N
Hysteresis
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Nonlinearity
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Nonrepeatability
Fx-1
-0.1
0.1
% of R.O.
Fy-1
-0.1
0.1
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Rated Output
Fx-1
2
mV/V nom.
Fy-1
2
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
32
185
F
Fy-1
32
185
F
Temperature Shift Span
Fx-1
-0.02
0.02
% of Load/F
Fy-1
-0.02
0.02
% of Load/F
Temperature Shift Zero
Fx-1
-0.01
0.01
% of R.O./F
Fy-1
-0.01
0.01
% of R.O./F
Zero Balance
Fx-1
-3
3
% of R.O.
Fy-1
-3
3
% of R.O.
Related Instruments
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
ZCC970 , 30 ft Long , 4 Pin Microtech Mating Connector DP-4S-1 and Cable Assembly , Standard , Material - Teflon , 29 Awg 4 Conductors , Spiral Shielded
Alternative Models
FSH04423
MAU300 , Ch Fx: 100 lb; Ch Fy: 100 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.