Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP keyboard_arrow_right PMP954Filter
No Filters Selected

Miniature High Pressure Sensor (0-5 VDC)

miniature-high-PMP954Miniature High Pressure Sensor

The PMP954 is a Miniature High Pressure sensor. It is internally amplified, has all stainless steel construction and is designed for use in very high pressure test chambers. The PMP954 is available in sealed gage pressures up to 43,500 psi and operating temperatures of -40 to 125degrees C (257degrees F). The pressure connection is via a high pressure ferrule connection with an output of 0-5Vdc from a 8-30VDC supply.

Product Highlights
  • Thin Film Technology
  • High Pressure: up to 3000bar
  • Miniature Pressure Sensor: <100grams
  • All Stainless Steel Construction

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM490 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer