The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference. The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time.
A standard signal output of 4-20 mA allows the PMP410 OEM Pressure Sensor to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 10 | 30 | Vdc | |
Capacity | 1 | 10000 | PSI | ||
Hysteresis | 1 | -0.15 | 0.15 | % of R.O. | |
Nonlinearity | 1 | -0.8 | 0.8 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Rated Output | 1 | 4 | 20 | mA | |
Compensated Temperature | 1 | 32 | 176 | F | |
Operating Temperature | 1 | -22 | 185 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.02 | 0.02 | % of R.O./F |