LSM300play_arrowFSH00008

OEM Load Cell

LSM300 , 200 lb , Parallelogram Load Cell , Material - 17-4 PH S.S. , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Listed price is in U.S. currency and subject to verification along with availability
LSM300
LSM300
LSM300
LSM300
LSM300
LSM300
LSM300
LSM300
Description
Precision Load Cell

The LSM300 Precision Load Cell also known as the Belt Buckle Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces. The LSM300 Precision Load Cell is offered in 2024 Aluminum (2.2 – 100 lbs) or 17-4PH Stainless Steel (200 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire.

Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Precision Load Cell can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Built in Overload Protection
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Available in both Aluminum and Stainless Steel
  • Weight: 1 – 3 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.

Features
  • Intended for high volume applications
  • Easily integrates into OEM applications
  • Built-in overload protection
  • Exceptional nonlinearity and nonrepeatability
  •  Can integrate with analog VDC, mA, digital SPI, I2C, RS-232, UART output, and more
Support Documents
Resources
Alternative Model  
LSM300 , 200 lb , Parallelogram Load Cell , RoHS Compliant , Material - 17-4 PH S.S. #10-32-Thread , Overload Protection , 29 Awg 4 Conduct...
In Stock In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
1060
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
200
% of R.O.
Capacity
1
200
lbs
Hysteresis
1
-0.06
0.06
% of R.O.
Nonlinearity
1
-0.06
0.06
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer