LRF325play_arrowFSH00076

Low Profile Tension & Compression

LRF325 , 100 lb , Low Profile Tension & Compression , Standard , Material - 2024-T4 , 1/4-28-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Product Item
ProductImage t1
ProductImage tr
Description
Low Profile Tension & Compression Load Cell

The Inline Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 0.75”, the LRF325 Low Profile Tension & Compression Load Cell is a great selection where tight environments or space is a challenge. The Standard LRF325 Low Profile Tension & Compression Load Cell model has female/female threads, 2024 Aluminum construction, with the choice of a 10 feet 4 conductor shielded PVC cable (28 AWG) or Strain Relief. It is well suited for low capacity requirements (25 - 100 lb) and for any applications that require a higher capacity range, please refer to the LRF350.

With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.004” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacites are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Light Weight
  • Low Deflection
  • 2024 Aluminum Construction
  • In both Tension & Compression
  • Low capacity applications
  • Utilizes Metal Foil Strain Gauge Technology
  • Weighs only 1.8 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LRF Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
LSB205 , 100 lb ,.JR S-Beam Load Cell 2.0 , Overload Protection , Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect Nano Receptacle, Fatigue Rated
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/lsb205.jpg
$575.00
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
394
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer