LRF350 play_arrowFSH00078
Low Profile Load Cell
LRF350 , 200 lb , Low Profile Tension & Compression , Standard , Material - 2024-T4 , 3/8-24-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Low Profile Tension & Compression Load Cell

The Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 1”, the LRF350 Low Profile Tension & Compression Load Cell is a great selection for tight spaces. The Standard LRF350 Low Profile Tension & Compression Load Cell model has female/female threads, 2024 Aluminum construction (150 - 300 lb) or 17-4 stainless steel (500 – 1,000 lb). It is well suited for high capacity requirements and for any applications that require a lower capacity range, please refer to the LRF300 or LRF325.

With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.003” to 0.006” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Light Weight
  • Low Deflection
  • 2024 Aluminum Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 2 oz (aluminum), 5 oz (Stainless Steel)

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LRF Series is also available with TEDS / IEEE1451.4 option.

Features
  • Light weight
  • For use in both tension and compression
  • Low profile
  • Easy to integrate on flat loading surfaces
  • High accuracy
Alternative Model  
LRF350 , 200 lb , Low Profile Tension & Compression , RoHS Compliant , Material - 2024-T4 , 3/8-24-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
$650.00
LRF350 , 500 lb , Low Profile Tension & Compression , RoHS Compliant, Material - 17-4 PH S.S. , 3/8-24-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
$700.00
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
394
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
200
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications