Automotive Pedal Force Sensor
LAU200 , 10 lb , Pedal Force Sensor , Includes mounting plate & mating cable/connector package , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin Lemo Receptacle - PHG.0B.304.CLLD
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

Pedal Force Load Cell

The LAU200 Pedal Force Load Cell offers an ideal solution for Automotive Applications. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <4%), the LAU200 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate and it includes a Lemo mating connector with PVC cable. The LAU200 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.


Features
  • Ideal for Automotive Applications
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Off Center Loading
1
-4
4
% of R.O.
Safe Overload
1
150
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications