LAU200play_arrowFSH00222

Automotive Pedal Force Sensor

LAU200 , 300 lb , Accelerator Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle
Listed price is in U.S. currency and subject to verification along with availability
LAU200
LAU200
LAU200
LAU200
LAU200
Description
Pedal Force Load Cell

The LAU200 Pedal Force Load Cell offers an ideal solution for Automotive Applications. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <4%), the LAU200 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate and it includes a Lemo mating connector with PVC cable. The LAU200 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for Automotive Applications
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LAU Series is also available with TEDS / IEEE1451.4 option.

Features
  • Ideal for Automotive Applications involving accelerator or clutch testing
  • Ideal for Aerospace Applications involving pedal force testing
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
Alternative Model  
LAU200 , 300 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , ...
In Stock In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Off Center Loading
1
-4
4
% of R.O.
Safe Overload
1
150
% of R.O.
Capacity
1
300
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer