LAU220play_arrowFSH00240

Automotive Pedal Force Sensor

LAU220 , 300 lb , Pedal Force Sensor , Standard , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
pedal force load cell LAU220
pedal force load cell LAU220
automotive load cell LAU220
LAU220
LAU220
LAU220
LAU220
LAU220
LAU220
LAU220
LAU220
Description

Pedal Force Load Cell

The LAU220 Pedal Force Load Cell has become one of the most common and trusted products in the Automotive Industry. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate, custom built strain relief, spike resistant, and a machined slip-resistant top surface. The LAU220 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.


Features

Product Highlights:

  • Ideal for Automotive Applications
  • Automotive Load Cell
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
  • Light weight
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Off Center Loading
1
-1
1
% of R.O.
Safe Overload
1
150
% of R.O.
Capacity
1
300
lbs
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer