LTH300 play_arrowFSH00301
Donut/Through Hole Load Cell
LTH300 , 250 lb , Donut Load Cell , Material - 17-4 PH S.S. , 5/16" [7.93 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LTH300 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find option for external matched output readily available.

The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH300 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping. 


Features
  • Fast response time
  • Robust strain relief
  • Compatible in load washer applications
  • Offered in a variety of capacities and inner diameters
Support Documents
Product Manual
Alternative Model  
LTH300 , 250 lb , Donut Load Cell , Material - 17-4 PH S.S. , 1/8" [3.18 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
$698.00
LTH300 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
$598.00
LTH300 , 250 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
$598.00
LTH300 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 5/16" [7.93 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
$598.00
LTH300 , 250 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/16" [7.93 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
$598.00
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
250
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications