Screw Driver Torque Sensor
TAT300 , 50 in-oz , Screw Driver Torque Sensor , No Chuck Included , Material - 2024-T4 , Overload Protection , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Reaction Torque Sensor - Screw Driver

FUTEK’s Reaction Torque Sensor - Screw Driver offers a unique solution for Torque auditing applications. From its anodized aluminum housing, to its built in Overload Protection, the TAT300 Reaction Torque Sensor - Screw Driver provides a great Torque measurement solution.

The standard TAT300 Reaction Torque Sensor - Screw Driver can be modified or customized to meet your requirements and most capacities are in our inventory making them available for quick delivery. The TAT300 Reaction Torque Sensor - Screw Driver Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Strain Gauge Based
  • Removable chuck (optional)
  • Black anodized aluminum housing
  • Built In Overload Protection
  • Wide Capacity Range

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH02037
$3,255.00
TRH605 , 0.5 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
50
in-oz
Rated Output
1
1.4
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications