TAT510play_arrowFSH00699

Torque Wrench

TAT510 , 6000 in-lb [678 N-m] , Torque Wrench , Standard , Material - 2024-T4 , 3/4-Sq. Drive , 28 Awg 4 Conductor Shielded Retractile PVC Cable , 2 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description
Torque Wrench - Torque Sensor

FUTEK’s Torque Wrench - Torque Sensor offers a unique solution for Torque auditing in high capacity applications. The TAT510 Torque Wrench - Torque Sensor has a 17-4 PH Stainless Steel construction with Aluminum Housing and it comes with a comfortable rubber grip.

The standard TAT510 Torque Wrench - Torque Sensor can be modified or customized to meet your requirements. The TAT510 Torque Wrench - Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Aluminum Housing
  • Strain Gauge Based
  • Stainless Steel Construction
  • Rubber Grip

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
6000
in-lb
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer