Socket Extension Torque Sensor
TAT400 , 25 in-lb , Socket Extension Torque Sensor , Standard , Material - 2024-T4 , 1/4-Sq. Drive , 28 Awg 6 Conductor Shielded Retractile PVC Cable , 2 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Reaction Torque Sensor - Socket Extension (Low Range)

FUTEK’s Reaction Torque Sensor - Socket Extension (Low Range) offers a unique solution for Torque auditing applications. The TAT400 Reaction Torque Sensor - Socket Extension (Low Range) is available in both Aluminum and Stainless steel in a 1/4” Square Drive weighing only 6.5 oz.

The standard TAT400 Reaction Torque Sensor - Socket Extension (Low Range) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. The TAT400 Reaction Torque Sensor - Socket Extension (Low Range) Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Strain Gauge Based
  • Aluminum or Stainless Steel
  • 1/4” Square Chuck
  • Wide Capacity Range

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH01984
$3,150.00
TRD305 , 6 N-m , Square Drive Rotary Torque Sensor w/ Encoder , 1/4-Sq. Drive , 10 Pin Bendix Receptacle, PT02A-12-10P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Output Symmetry
1
-1
1
% of R.O.
Capacity
1
25
in-lb
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications