Socket Extension Torque Sensor
TAT410 , 200 in-lb , Socket Extension Torque Sensor , Material - 17-4 PH S.S. , 3/8-Sq. Drive , 28 Awg 6 Conductor Shielded Retractile PVC Cable , 2 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Reaction Torque Sensor - Socket Extension (Low Range)

FUTEK’s Reaction Torque Sensor - Socket Extension (Low Range) offers a unique solution for Torque auditing applications. The TAT410 Reaction Torque Sensor - Socket Extension (Low Range) is available in Stainless Steel construction in a 3/8” Square Drive weighing only 9.0 oz.

The standard TAT410 Reaction Torque Sensor - Socket Extension (Low Range) can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. The TAT410 Reaction Torque Sensor - Socket Extension (Low Range) Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Strain Gauge Based
  • Stainless Steel
  • 3/8” Square Chuck
  • Wide Capacity Range

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH01974
$3,150.00
TRD305 , 30 N-m , Square Drive Rotary Torque Sensor w/ Encoder , 3/8-Sq. Drive , 10 Pin Bendix Receptacle, PT02A-12-10P
In Stock
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Output Symmetry
1
-1
1
% of R.O.
Capacity
1
200
in-lb
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications