LCF290play_arrowFSH00723

Compact Universal Load Cell

LCF290 , 100 lb , Compact Universal Load Cell , Standard , Material - 17-4 PH S.S. , 1/4-28-Thread , 6 Pin Hirose Receptacle, HR10-7R-6S
Listed price is in U.S. currency and subject to verification along with availability
LCF290
LCF290
LCF290
LCF290
LCF290
Description
Compact Universal Load Cell

Model LCF290 Compact Universal Load Cell is a low profile tension and compression load cell designed for applications where vertical space is limited or extraneous loads are encountered. Typical applications include Endurance and Fatigue Testing, where long performance cycles are required. The LCF290 Compact Universal Load Cell has female/female threads and with its intricate one-piece-construction, it is able to withstand high extraneous loads. It is available in 17-4 Stainless Steel for higher capacity range 25 to 500 lbs.

This unit is designed and manufactured in USA and it utilizes our highest quality metal foil strain gauge. The Compact Universal Load Cell offers high accuracy with a Nonlinearity of ±0.05% and has a operating temperature range of -40°F to 185°F. If the standard model does not meet your requirements, we will gladly work with you to modify or customize a product.

Product Highlights:
  • Light Weight
  • Resistance to High Extraneous Loads
  • One-Piece Construction
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Excitation
1
1
20
Input Resistance
1
744
Insulation Resistance
1
500
Safe Overload
1
150
Capacity
1
100
lbs
Hysteresis
1
-0.15
0.15
Nonlinearity
1
-0.15
0.15
Nonrepeatability
1
-0.05
0.05
Output Resistance
1
700
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
Operating Temperature
1
-40
185
Temperature Shift Span
1
-0.01
0.01
Temperature Shift Zero
1
-0.01
0.01
Zero Balance
1
-1
1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer