Torque and Thrust Biaxial Sensor
MBA500 , Ch Fz: 50 lb; Ch Mz: 50 in-lb , Torque and Thrust , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The MBA500 Torque and Thrust Bi-Axial Load Cell is designed to measure reaction torque moments as well as tension and compression loads. Temperature-compensated and constructed of all aluminum, this torque/thrust sensor is able to achieve an impressive 0.2% nonlinearity and yet provide 150% (50 to 150 lb) 125% ((200 lb) over-capacity. Excellent performance and high precision are achieved through two separate outputs for applied torque and thrust forces. Force/Torque sensors are used throughout industry for product testing, robotic assembly, grinding and polishing. The MBA500 Torque and Thrust Biaxial Sensor offers an excellent solution for measuring Loads in tension and compression as well as torque in a clockwise and counterclockwise direction. The MBA500 is compact weighing only 6.5 oz, and offers a compact design.

Features
  • Strain gauge based
  • Aluminum construction
  • Ideal for auditing the torque of aircraft control columns
  • Ideal for propeller efficiency characterization
Alternative Model  
FSH04259
$2,200.00
MBA500 , Ch Fz: 50 lb; Ch Mz: 50 in-lb , Torque and Thrust , RoHS Compliant, Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Mz-1
10
Vdc
Fz-1
10
Vdc
Excitation
Fz-1
1
18
Vdc
Mz-1
1
18
Vdc
Input Resistance
Fz-1
394
Ohms nom.
Mz-1
394
Ohms nom.
Insulation Resistance
Fz-1
500
Mohms @ 50 Vdc
Mz-1
500
Mohms @ 50 Vdc
Safe Overload
Fz-1
150
% of R.O.
Mz-1
150
% of R.O.
Hysteresis
Fz-1
-0.25
0.25
% of R.O.
Excitation
Mz-1
0.25
0.25
% of R.O.
Nonlinearity
Fz-1
-0.25
0.25
% of R.O.
Mz-1
-0.25
0.25
% of R.O.
Nonrepeatability
Fz-1
-0.05
0.05
% of R.O.
Mz-1
-0.05
0.05
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Mz-1
350
Ohms nom.
Capacity
Fz-1
50
lbs
Mz-1
50
in-lb
Rated Output
Fz-1
2
mV/V nom.
Mz-1
2
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Mz-1
60
160
F
Operating Temperature
Fz-1
-45
200
F
Mz-1
-45
200
F
Temperature Shift Span
Fz-1
-0.01
0.01
% of Load/F
Mz-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Mz-1
-0.01
0.01
% of R.O./F
Zero Balance
Fz-1
-3
3
% of R.O.
Mz-1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications