Female Port Pressure Sensor
PFP300 , 300 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/2-20-Thread , Relative
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Pressure Sensor (Plug)

The PFP300 Pressure Sensor (Plug) is FUTEK’s OEM Pressure Sensor solution for high volume applications. Utilizing metal foil strain gauge technology, the PFP300 is made from 17-4 Stainless Steel, weighs 2.5 oz, and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.

Product Highlights
  • Metal foil strain gauge technology
  • 17-4 Stainless Steel Construction
  • Weight: 2.5 oz
  • Unamplified out mV range
  • Amplified version available

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK PFP Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
300
PSI
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
250
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications