Female Threaded Rod Load Cell
LCF800 , 125000 lb , Female Threaded Rod Load Cell , Standard , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Rod End Load Cell (High Capacity)

Model LCF800 is an Rod End Load Cell (High Capacity) that has a very robust construction available in 17-4 Stainless Steel, with female/female threads and a 10 feet long 28 AWG 6 conductor shielded Polyurethane cable. Although the LCF800 Rod End Load Cell (High Capacity) is designed for high capacity applications, great effort was made to preserve the units small size. The outside diameter is 3.25 inches and the length of the body is only 7.5 inches. Essentially, this load cell is ideal for In-Line applications where vertical space is limited. The LCF800 Rod End Load Cell (High Capacity) is available from 50,000 lbs to 150,000 lbs.

The LCF800 Rod End Load Cell (High Capacity) offers high accuracy and high stiffness. It has Nonlinearity of ±0.25% and Deflection of 0.001” nominal. The standard LCF800 Rod End Load Cell (High Capacity) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 10 lbs
  • Compact Size
  • Canister Type Load Cell
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
125000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications