Signal Conditioned Digital Display (Load Cell Version)
IPM500 , Signal Conditioned Digital Display (Load Cell Version) , Load Cell Version , Alarm
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Panel Mount Signal Conditioner with Digital Display

The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

IPM500 Family Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay *
  • RS232 Interface *
  • USB Interface *
  • TEDS *
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
* Available on certain models
Features
Alternative Model  
FSH03633
$998.00
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
In Stock
QSH01633
$1,250.00
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
In Stock
Specifications
Electrical
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Excitation
5
10
Input Voltage
1
95
240
Vac
Weight
9
Oz
Alarm or Relay
Form C
Display Resolution
1
5
Sample Rate
1
60
Operating Temperature
32
130
Storage Temperature
-40
185
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications