Stick Shift/Gear Shift Knob Load Cell
MAU300 , Ch Fx: 100 lb; Ch Fy: 100 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , Standard , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The MAU300 Stick Shift Sensor is yet another unique product offered for the Automotive Industry. Designed to test the Fx and Fy loads taken place during shifting, the MAU300 is made from 2024-T4 Anodized Aluminum, weighs only 0.3 lbs, and offers a compact design. Additional design features include the use of an ergonomic cover with anti-slip notches. The MAU330 Stick Shift Sensor is manufactured in USA, and similar to our entire Load Cell product line uses metal foil strain gauge technology.

Features
  • Ideal for automotive gearshift actuation force measurement applications
  • Intended for manual use/human testing
  • Ideal for aerospace control stick pull/push force auditing
Alternative Model  
FSH04423
$2,300.00
MAU300 , Ch Fx: 100 lb; Ch Fy: 100 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
20
Vdc
Fy-1
1
20
Vdc
Input Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Nonlinearity
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Nonrepeatability
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Capacity
Fx-1
100
lbs
Fy-1
100
lbs
Rated Output
Fx-1
2
mV/V nom.
Fy-1
2
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
-40
160
F
Fy-1
-40
160
F
Temperature Shift Span
Fx-1
-0.02
0.02
% of Load/F
Fy-1
-0.02
0.02
% of Load/F
Temperature Shift Zero
Fx-1
-0.02
0.02
% of R.O./F
Fy-1
-0.02
0.02
% of R.O./F
Zero Balance
Fx-1
-1
1
% of R.O.
Fy-1
-1
1
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications