Miniature Load Button
LLB300 , 250 lb , Subminiature Load Button , Standard , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Miniature Load Button

Model LLB300 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB300 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.74” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.002” nominal. The standard LLB300 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.

Features
  • Ultra fast response
  • Robust strain relief
  • Low deflection
  • 17-4 stainless-steel construction
  • For use in compression
  • Adheres to RoHS directive 2011/65/EU
Alternative Model  
FSH03938
$700.00
LLB300 , 250 lb , Subminiature Load Button , RoHS Compliant , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
250
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
250
F
Operating Temperature
1
-60
250
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications