Biaxial Load Cell
MBA400 , Ch Fx: 50 lb; Ch Fy: 50 lb , Bi-Axial Load Arm , Standard , Material - 17-4 PH S.S. , #8-32 Threads , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The Multi-Component Bi-Axial Load Arm offers an excellent solution for measuring Fx and Fy Loads. The MBA400 is made from robust 17-4 Stainless Steel, weighs only 16 oz, and offers a compact desing.

The Multi-Component Bi-Axial Load Arm has high accuracy with a Nonlinearity of ±.1%. The MBA400 can be modified or customized to meet your requirements . Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology

Features
  • Measures Fx and Fy loads
  • Ideal for high speed planar force measurements for automation systems
  • Ideal for embedded automotive and aircraft control stick force measurement
Alternative Model  
FSH03934
$2,200.00
MBA400 , Ch Fx: 50 lb; Ch Fy: 50 lb , Bi-Axial Load Arm , RoHS Compliant, Material - 17-4 PH S.S. , #8-32 Threads , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
18
Vdc
Fy-1
1
18
Vdc
Input Resistance
Fx-1
372
Ohms nom.
Fy-1
372
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Nonlinearity
Fx-1
-0.1
0.1
% of R.O.
Fy-1
-0.1
0.1
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Capacity
Fx-1
50
lbs
Fy-1
50
lbs
Rated Output
Fx-1
2
mV/V nom.
Fy-1
2
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
-60
200
F
Fy-1
-60
200
F
Temperature Shift Span
Fx-1
-0.01
0.01
% of Load/F
Fy-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fx-1
-0.03
0.03
% of R.O./F
Fy-1
-0.03
0.03
% of R.O./F
Zero Balance
Fx-1
-1
1
% of R.O.
Fy-1
-1
1
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications