OEM Flange-to-Flange Reaction Torque Sensor
TFF350 , 150 in-lb , Reaction Torque Sensor , Material - 17-4 PH S.S. , 0.58" [14.7 mm] ID , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF350 Reaction Torque Sensor is available in Aluminum and 17-4 Stainless Steel construction in a wide capacity range.

The standard TFF350 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF350 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Intended for high volume applications
  • Aluminum construction
  • .58 inch through holes
  • Designed for Torque auditing
  • Uses strain gauge technology
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
760
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Output Symmetry
1
-1
1
% of R.O.
Capacity
1
150
in-lb
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications