Flush Mount Diaphragm Miniature Pressure Sensor
PFT510 , 20 Bar , Miniature Flush Mount Diaphragm , Material - 17-4 PH S.S. , M10x1-Thread , Relative , 26 Awg 4 Conductor Teflon Jacketed Shielded Cable , 3 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The PFT510 Miniature Pressure Sensor (Flush Mount) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.

Features
  • Miniature size
  • Incredibly fast
  • Flush mount
  • Unamplified out mV range
  • Supported by all FUTEK instruments and electronics
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
Vdc
Input Resistance
1
370
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
20
BAR (pressure)
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
194
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications