PMP621 play_arrowFSH01136
High Accuracy Pressure Sensor (mV/V)
PMP621 , 2 Bar , High Accuracy Pressure Sensor (mV/V) , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , Relative , Din Connector
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
High Accuracy Pressure Sensor

The PMP621 Pressure Sensor is a high accuracy transducer suitable for pressure measurements in liquid or gas environments. Specific applications include liquid level measurement, pump control, compressor control, hydraulics and pneumatics. The PMP621 Pressure Sensor is available in mV/V output and has removable din connector and a wide pressure range of 3 – 900 BAR. This Pressure Sensor comes with the option of measuring absolute pressure and is made of all stainless steel construction. The robust design makes it resistant to corrosion and ideal to withstand tough industrial environments. Thin film technology is utilized in this model to achieve the outmost accuracy.

Product Highlights
  • Accuracy: 0.1%FS
  • Technology: Thin Film
  • Wetted Material: 17-4 PH SS (316 or all stainless steel construction)
  • Gage or Absolute
  • Output: 1-2 mV/V
  • For 0-5VDC, 10Vdc and 4-20 mA outputs see models: PMP624, PMP625, PMP626

For those who are a looking for a complete system solution, FUTEK can provide both our VCal Portable System or related instrumentation. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
15
Vdc
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2
BAR (pressure)
Hysteresis
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Rated Output
1
1
2
mV/V nom.
Compensated Temperature
1
68
176
F
Operating Temperature
1
-4
212
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-12.5
12.5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications