IBT500 play_arrowFSH01441
Bench Top Digital Display
IBT500 , Bench Top Digital Display , Standard , Basic Unit , DB9 Connections
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Bench Top Digital Display

The IBT500 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT500 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.

IBT500 Family Product Highlights
  • Power Supply 9-37 VDC
  • 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
  • 60 Conversions per second
  • Scalable to 5 digits: ±99,999
  • 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
  • Front Push Button Tare and Shunt Cal
  • Shunt Cal resistor for calibration
  • DB9 Female connector for sensor
  • DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA *
  • DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max *
  • DB9 Male Connector for RS232 *
  • Operating Temperature: 21°F to 130°F
  • Storage Temperature: -40°F to 150°F
  • Relative Humidity: 90% at 100°F
  • Weight:1.75 lb
* Available on certain models
Features
Alternative Model  
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
In Stock
$2,700.00
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
In Stock
$1,500.00
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
In Stock
$1,100.00
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
In Stock
$1,250.00
Specifications
Electrical
Interference
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Excitation
5
5
10
Vdc
Input Voltage
120
Vac
Communication Interface
RS232
Weight
28
Oz
Alarm or Relay
Form C
Display Resolution
5
Digits
Analog Output
10
Vdc
20
mA
Operating Temperature
32
130
F
Storage Temperature
-40
150
F
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications