Strain Gage Amplifier Enclosed w/ Din Rail Mount
CSG110 , Strain Gauge Amplifier , Enclosed Without Din Rail Mount , With DB9 Connectors , ABS Enclosure , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 1 KHZ Bandwidth
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Signal Conditioner (Amplifier)

The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • Power supply: 14 to 26 VDC
  • Dip switch selectable bridge excitation for 5 or 10 VDC
  • Dip switch selectable for sensor out range of 0.5 to 10 mV/V
  • Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
  • Built in 60.4 K Ohm Shunt Calibration with External Button
  • Span Range: ±10%
  • Zero Range: ±10% of output
  • Operating temperature: 32° F to 158° F
  • Unit supplied with analog output for connection PLC, data acquisition or strip chart
  • CE approval and RoHS compliant
Features
Alternative Model  
FSH03863
$425.00
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
In Stock
FSH03864
$425.00
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
In Stock
FSH03931
$1,500.00
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
In Stock
QSH01968
$525.00
QIA124, Miniaturized & Digitally Configurable Ultra Low Noise Strain Gauge Amplifier , Voltage Amplifier , DB9 Male , +/- 10 VDC , 1000 Hz Bandwidth
In Stock
QSH02025
$750.00
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Out of Stock
Specifications
CHANNELMINTYPMAXUNIT
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications