Torque Wrench
TAT500 , 600 in-lb [60 N-m] , Torque Wrench , Material - 17-4 PH S.S. , 3/8-Sq. Drive , 28 Awg 4 Conductor Shielded Retractile PVC Cable , Amplified 0-5 VDC Output
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Torque Wrench - Torque Sensor

FUTEK’s Torque Wrench - Torque Sensor offers a unique solution for Torque auditing applications. The TAT500 Torque Wrench - Torque Sensor is available in Stainless Steel construction with an comfortable rubber grip.

The standard TAT500 Torque Wrench - Torque Sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. The TAT500 Torque Wrench - Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Strain Gauge Based
  • Stainless Steel Construction
  • Rubber Grip

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
12.5
24
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
600
in-lb
Rated Output
1
5
5
Vdc
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications