Non-Contact Shaft to Shaft Rotary Torque
TRS500 , 5 N-m , Non-Contact Shaft to Shaft Rotary Torque , Amplified Output (0.5-4.5 VDC) , Material - 17-4 PH S.S. , 1/4" Shaft , 6 Pin Lumberg Receptacle, KGR-60
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
FSH02054
$3,255.00
TRS605 , 5 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock
FSH02055
$3,255.00
TRS605 , 10 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications