LCA305 play_arrowFSH01768
Miniature Load Column Load Cell
LCA305 , 7500 lb , Miniature Load Column Load Cell , Standard , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Column Load Cell (Miniature)

FUTEK’s Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 0.88”, it is ideal for tight spaces. The LCA305 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 7,500 to 10,000 lbs, with a raised surface radius to lower the possibility of off center loading.

The Column Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.

Product Highlights:
  • Low Deflection
  • Compression
  • Small profile for tight spaces
  • High Capacity Miniature Load Column/Canister Load Cell

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCA Series is also available with TEDS / IEEE1451.4 option.

Features
  • Low Deflection
  • Compression
  • Small profile for tight spaces
  • High Capacity Miniature Load Column/Canister Load Cell
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
7500
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications