Miniature Inline Threaded Tension and Compression Load Cell
LCM425 , 5000 lb , Miniature Inline Threaded Tension and Compression Load Cell , Material - 17-4 PH S.S. , 1/2-20-Thread , 4 Pin Microtech Receptacle DR-4S , Stainless Steel Welded Cover
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
In Line Load Cell

Model LCM425 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM425 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 pin receptacle. This product offers an exceptional miniature design with a height of 2.25” and a diameter of 1.12”. You will also find options for external matched output or a mating connector readily available.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM425 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 3 oz
  • Miniature Design
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH04003
$1,200.00
LCB450 , 10000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P
In Stock
FSH04078
$698.00
LCM350 , 5000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 1/2-20-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long
In Stock
FSH04080
$698.00
LCM350 , 5000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M12X1.75-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long
In Stock
FSH04083
$725.00
LCM375 , 7500 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M16x2-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
5000
lbs
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
50
150
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications