Low Profile Thrust and Moment Multi-Axis Load Cell
MTA500 , Ch Fz: 2000 lb; Ch Mx: 800 in-lb; Ch My: 800 in-lb , Low Profile Thrust and Moment Load Cell , Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The MTA500 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Mx, My, and Fz loads. The MTA500 is available in both Anodized Aluminum and Stainless.

The MTA500 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and utilizes metal foil strain gauge technology.

Features
  • Used for quantification of test stand misalignment
  • Used for measurement of wind tunnel model aerodynamics
  • Can Measure Force via Moment Arms
Alternative Model  
FSH02299
$4,800.00
MTA500 , Ch Fz: 5000 lb; Ch Mx: 1000 in-lb; Ch My: 1000 in-lb , Low Profile Thrust and Moment Load Cell , Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fz-1
10
Vdc
Mx-1
10
Vdc
My-1
10
Vdc
Excitation
Fz-1
1
18
Vdc
Mx-1
1
18
Vdc
My-1
1
18
Vdc
Input Resistance
Fz-1
744
Ohms nom.
Mx-1
372
Ohms nom.
My-1
372
Ohms nom.
Safe Overload
Fz-1
150
% of R.O.
Mx-1
150
% of R.O.
My-1
150
% of R.O.
Nonlinearity
Fz-1
-0.2
0.2
% of R.O.
Mx-1
-0.5
0.5
% of R.O.
My-1
-0.5
0.5
% of R.O.
Output Resistance
Fz-1
700
Ohms nom.
Mx-1
350
Ohms nom.
My-1
350
Ohms nom.
Capacity
Fz-1
2000
lbs
Mx-1
800
in-lb
My-1
800
in-lb
Rated Output
Fz-1
1
mV/V nom.
Mx-1
1
mV/V nom.
My-1
1
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Mx-1
60
160
F
My-1
60
160
F
Operating Temperature
Fz-1
-60
200
F
Mx-1
-60
200
F
My-1
-60
200
F
Temperature Shift Span
Fz-1
-0.01
0.01
% of Load/F
Mx-1
-0.01
0.01
% of Load/F
My-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Mx-1
-0.01
0.01
% of R.O./F
My-1
-0.01
0.01
% of R.O./F
Zero Balance
Fz-1
-2
2
% of R.O.
Mx-1
-2
2
% of R.O.
My-1
-2
2
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications