LCM200play_arrowFSH01933

Miniature Threaded In Line Load Cell

LCM200 , 500 lb , Ultra Light Miniature Universal , Standard , Material - 17-4 PH S.S. , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LCM200
LCM200
LCM200
Description
Miniature Tension and Compression Load Cell

Model LCM200 is a Miniature Tension and Compression Load Cell built for Endurance or Inline Tension or Compression applications. The standard LCM200 Miniature Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. This product offers an exceptional weight of 0.6 oz (17 g). You will also find options for external matched output readily available.

The Miniature Tension and Compression Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LCM200 Miniature Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 0.6 oz (17g)
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
  •  Minimal mounting clearance
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Adheres to RoHS directive 2011/65/EU
  • Accessories and related instruments available
Support Documents
Resources
Alternative Model  
LCM200 , 500 lb , Ultra Light Miniature Universal , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Shi...
In Stock In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
500
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-1
1
% of R.O.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
250
F
Operating Temperature
1
-60
285
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer